Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AT17F32

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Microchip 32-Mb in-system programmable configuration PROM provides easy-to-use, cost-effective configuration memory for FPGAs. It comes in a 44-lead PLCC package. This PROM can configure one or more FPGA devices using a simple serial-access procedure. It can be programmed with industry-standard programmers, the Microchip ATDH2200E programming kit, or the Microchip ATDH2225 ISP cable.

Parametrics
Name
Value
Interface Type
Xilinx
Density
32Mb
F#max (MHz)
33
Max# Operating Freq# (MHz)
33

Documents

Jump to:

Data Sheets

  
239KB

Software Libraries/Firmware

  
6590KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy