Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

APT40GL120JU2

1200V/Boost chopper/IGBT modules

Status: In Production

Features:

  • Configuration: Boost chopper
  • VCES (V): 1200
  • VCESat (V): 1.85
  • Current (A) Tc=80C: 40
  • Silicon type: TRENCH 4 IGBT
  • Package: SOT227
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

  • IGBT 4
  • Very Low voltage drop
  • Low tail current
  • Low leakage current
  • Kelvin emitter for easy drive
  • Low stray inductance
  • High level of integration
  • Stable temperature behavior
  • Very rugged
  • Direct mounting to heatsink (isolated package)
  • Low junction to case thermal resistance
  • Internal thermistor for temperature monitoring (optional)
  • Easy paralleling due to positive TC of VCEsat
  • Low profile
  • RoHS Compliant

Additional Features
  • Configuration: Boost chopper
  • VCES (V): 1200
  • VCESat (V): 1.85
  • Current (A) Tc=80C: 40
  • Silicon type: TRENCH 4 IGBT
  • Package: SOT227
Parametrics
Name
Value
Product Type
IGBT
Configuration
Boost chopper
VCES (V)
1200
VCEsat (V)
1.85
Current (A) Tc=80 C
40
Silicon Type
TRENCH 4 IGBT

Documents

Jump to:

Data Sheets

Certifications

  
122KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
APT40GL120JU2
29.20000
0.031200
N/A
N/A
38.2x25.4x12.02 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy