Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Adaptec® 82885T SAS Expander Adapter

12 Gbps SAS-3 Expander

Status: In Production

Features:

  • 36 ports (28 internal, 8 external) in low-profile MD2 form factor
  • Enables both internal and external connectivity
  • Complete portfolio of mini-SAS HD cables available
  • 12 Gbps SAS and 6 Gbps SATA data transfer rates
  • Backwards compatible to 6 Gbps for legacy 6G SAS or SATA devices
  • Proven compatibility with existing Microsemi Adaptec solutions, multiple operating systems, servers, enclosures, SSDs, HDDs, and LTO Tape drives
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

 

The 12 Gbps Adaptec® 82885T SAS expander card offers a scalable connectivity / fan-out option for additional drives when used in conjunction with a SAS RAID adapter or SAS HBA. The 82885T SAS Expander Card offers 36 ports in a low-profile MD2 form factor with up to 24 internal ports for direct attach drive connectivity, either 4 or 8* internal ports for connectivity to a RAID adapter or HBA, and 8 external ports for connectivity to a RAID adapter, HBA or external storage expansion.

The Adaptec 82885T SAS Expander mounts internally to any available PCIe slot, offers cabling flexibility in dense server environments and enables a low cost drive expansion solution when mated with a RAID adapter or HBA. The expander draws power from the PCIe slot (requires 4 or more lanes), but there is no data transfer to the slot. Alternatively, power can also be supplied to the expander card through a standard 4-pin auxiliary power connector.

The 82885T supports SGPIO and SES2 enclosure management, allowing enclosure information to be routed from all daisy-chained 82885T cards to the HBA or RAID adapter.

The 82885T is fully compatible with Adaptec SmartRAID 3100, SmartHBA 2100 and 1100, and Series 8 RAID adapters and HBAs, allowing for a seamless integration and management within an end-to-end Adaptec solution. The 82885T is also compatible with 3rd party adapters and HBAs and has also been tested for interoperability with a wide variety of SAS and SATA HDDs and SSDs.

Visit Adaptec Support for Firmware, Drivers, and Documentation.

*Use of 8 internal ports for connectivity to RAID Adapter or HBA reduces maximum number of ports available for drive connectivity to 20.

Additional Features
  • 36 ports (28 internal, 8 external) in low-profile MD2 form factor
  • Enables both internal and external connectivity
  • Complete portfolio of mini-SAS HD cables available
  • 12 Gbps SAS and 6 Gbps SATA data transfer rates
  • Backwards compatible to 6 Gbps for legacy 6G SAS or SATA devices
  • Proven compatibility with existing Microsemi Adaptec solutions, multiple operating systems, servers, enclosures, SSDs, HDDs, and LTO Tape drives
Parametrics
Name
Value
Product Type
SAS Expander Adapter

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
2283400-R
149.3000
2.400000
N/A
N/A
290x190x40mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy