Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Adaptec SmartRAID 3154-8i

12 Gbps PCIe Gen 3 SAS/SATA RAID Adapter

Status: In Production

Features:

  • 8 internal native SAS/SATA ports in low-profile/ MD2 form factor
  • Integrated flash-based cache backup to enable instant cache protection
  • maxCache 4.0 caching software
  • RAID levels: 0, 1, 5, 6, 10, 50, 60, 1 ADM and 10 ADM
  • Supports simultaneous use of RAID and raw devices (mixed mode)
  • Industry's lowest-power 28 nm SmartROC SAS/SATA protocol controller
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

 

The 12 Gbps Adaptec SmartRAID 3154-8i RAID adapter has 8 internal SAS/SATA ports in a x8 PCIe Gen 3 low-profile, MD2 form factor. Microchip's industry leading Smart Storage stack delivers maximum reliability and best-in-class performance that all RAID levels come to expect, plus unique features like Mixed Mode support (RAID and HBA devices can be used simultaneously), adapter power management (reduces power consumption up to 30 percent), and Advanced Data Management (ADM) features that allow data migration from existing RAID arrays.

SmartRAID 3154-8i adapters include maxCache 4.0, and when coupled with 12 Gbps SSDs, provide maximum read/write bandwidth and IOPS as well as acceleration and latency optimization through caching. The SmartRAID 3154-8i adapters also integrate flash-based cache backup to enable instant cache protection. The tethered ASCM-35F capacitor module ensures data is safely backed up to Flash memory in case of power loss.

With broad operating system support and ecosystem compatibility, SmartRAID adapters are easy to implement and scale, and the unified maxView management tools and drivers across the Microchip HBA, RAID, and expander solutions enable easy manageability across the entire product line.

The SmartRAID 3154 RAID adapter is an ideal solution for high performance enterprise servers that require maximum connectivity and security.

Visit Adaptec Support for Firmware, Drivers, and Documentation.

Additional Features
  • 8 internal native SAS/SATA ports in low-profile/ MD2 form factor
  • Integrated flash-based cache backup to enable instant cache protection
  • maxCache 4.0 caching software
  • RAID levels: 0, 1, 5, 6, 10, 50, 60, 1 ADM and 10 ADM
  • Supports simultaneous use of RAID and raw devices (mixed mode)
  • Industry's lowest-power 28 nm SmartROC SAS/SATA protocol controller
  • Quality and reliability through the unified, hardened Smart Storage stack, which is deployed in over 30 million servers
Parametrics
Name
Value
Product Type
RAID Adapter
Port Count
8 internal
Interface
8-Lane PCIe Gen 3
RAID Level
Hardware RAID 0, 1, 5, 6, 10, 50, 60, 1 ADM and 10 ADM
Physical Dimensions
2.535 in H x 6.6 in L(64 mm x 167 mm)
Form Factor
Low-profile, MD2
Controller
12 Gbps SmartROC 3100
Connectors
2 (x4) SFF-8643
Cache
4 GB DDR4/2100 MHz
SSD Cache Protection
maxCache 4.0
Cache Protection
Embedded Flash backup, Tethered ASCM-35 supercap

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
2290200-R
127.7000
3.240000
N/A
N/A
362x236x37mm
N/A
N/A
2291000-R
134.0000
3.000000
N/A
N/A
362x236x37mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy