Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Adaptec SmartRAID 3101E-4i RAID Adapter

12 Gbps PCIe Gen 3 SAS/SATA Host Bus Adapter

Status: In Production

Features:

  • RAID levels: 0, 1, 10, 1 ADM and 10 ADM
  • Supports simultaneous use of RAID and raw devices (mixed mode)
  • Up to 8 native SAS/SATA ports in a LP/MD2 design
  • 12 Gbps and 6 Gbps compatibility with HDD or SSD SAS/ SATA devices
  • 12 Gbps throughput per SAS port using mini-SAS HD connectors
  • 840K random read 4 KB IOPS2
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

 

The SmartRAID 3101E-4i 12 Gbps PCIe Gen 3 SAS/SATA RAID adapter delivers an entry-level solution with the robustness and performance of hardware RAID and the industry leading power of the SmartRAID 3100 series. This solution provides significant performance acceleration over other entry-level adapter card solutions through built-in 1 GB DRAM cache , thus delivering a performant hardware RAID solution for cost-sensitive platforms that don’t require cache protection  or  the full capabilities of our full featured SmartRAID adapters. The SmartRAID 3101E-4i supports RAID levels: RAID 0, 1, 1 ADM, 10, and 10 ADM.

With broad operating system support and ecosystem compatibility, SmartRAID adapters are easy to implement and scale, and the unified maxView management tools and drivers across the Adaptec HBA, RAID, and expander solutions enable easy manageability across the entire product line.

SmartRAID 3101E-4i RAID adapters are ideal solutions for of industrial PC workstations or entry-level servers that require connectivity to 6G SATA or SAS-3 drives for redundant boot support and I/O intensive applications such as databases or video editing.

Visit Adaptec Support for Firmware, Drivers, and Documentation.

Additional Features
  • RAID levels: 0, 1, 10, 1 ADM and 10 ADM
  • Supports simultaneous use of RAID and raw devices (mixed mode)
  • Up to 8 native SAS/SATA ports in a LP/MD2 design
  • 12 Gbps and 6 Gbps compatibility with HDD or SSD SAS/ SATA devices
  • 12 Gbps throughput per SAS port using mini-SAS HD connectors
  • 840K random read 4 KB IOPS2
  • Industry's lowest-power 28 nm SmartROC SAS/SATA protocol controller
  • Quality and reliability through the unified, hardened Smart Storage stack, which is deployed in over 30M servers
  • Key Software Features
    • Mixed mode allows devices connected to the same adapter to be used in RAID and HBA modes simultaneously
    • Adapter dynamic power management to save up to 30% power
    • Support for SAS and SATA direct attached target devices
    • Support for native 4K sector SAS/SATA devices in addition to 512-byte sector devices
    • RAID ADM through triple mirroring, move array, and split mirroring
    • Quick initialization
    • Online capacity expansion
    • Copyback hot spare
    • Dynamic caching algorithm
    • Native Command Queuing (NCQ)
    • Background initialization
    • Hot-plug drive support
    • RAID level migration
    • Hot spares—global, dedicated, and pooled
    • Automatic/manual rebuild of hot spares
    • SES and SGPIO enclosure management
    • Configurable stripe size
    • S.M.A.R.T. support
    • BMC support
    • Dynamic sector repair
    • Staggered drive spin-up
    • Bootable array support
    • Support for tape devices, autoloaders
    • Smart PQI driver with multip queue and MSI-X support for all device drivers for all supported OSes
    • Secure boot support for the uEFI host BIOS
    • USB image available on www.adaptec.com/en-us/support/start to boot maxView GUI from any USB device for enhanced GUI-based setup and offline maintenance
  • Management Utilities
    • maxView Storage Manager
    • ARCCONF
    • BIOS Configuration Utility (CTRL+A)
    • Event Monitor
    • ROM-Based uEFI BIOS Configuration Utilities
  • Operating Systems
    • Microsoft Windows Server, Windows 10, Windows 8.1, Red Hat Enterprise Linux, CentOS, SuSE Linux Enterprise Server, Ubuntu Linux, Debian Linux, Oracle Linux, Citrix XenServer, Solaris, FreeBSD, VMware ESXi, and open-source Linux drivers. The latest drivers are available at www.adaptec.com/en-us/support/start. Supports open-source Linux drivers and inbox drivers.
  • CPU Architecture
    • Intel, AMD
  • Dimensions
    • 2.535" H × 6.6" L (64 mm × 167 mm)
  • Operating Temperature
    • 0°C to 55°C with 200 LFM airflow
  • Regulatory Certification
    • CE, FCC, UL, C-tick, VCCI, KCC, CNS
  • Environmental Compliance
    • RoHS
  • MTBF
    • 1.37 million hours measured at 40°C
  • Warranty
    • 3 years

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy