Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Adaptec SmartRAID 3101E-4i RAID Adapter

12 Gbps PCIe Gen 3 SAS/SATA Host Bus Adapter

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

 

The SmartRAID 3101E-4i 12 Gbps PCIe Gen 3 SAS/SATA RAID adapter delivers an entry-level solution with the robustness and performance of hardware RAID and the industry leading power of the SmartRAID 3100 series. This solution provides significant performance acceleration over other entry-level adapter card solutions through a built-in 1 GB DRAM cache , thus delivering a performant hardware RAID solution for cost-sensitive platforms that don’t require the full capabilities of our full featured SmartRAID adapters. The SmartRAID 3101E-4i supports RAID levels: RAID 0, 1, 1 ADM, 10, and 10 ADM.

With broad operating system support and ecosystem compatibility, SmartRAID adapters are easy to implement and scale, and the unified maxView management tools and drivers across the Adaptec HBA, RAID, and expander solutions enable easy manageability across the entire product line.

SmartRAID 3101E-4i RAID adapters are ideal solutions for of industrial PC workstations or entry-level servers that require connectivity to 6G SATA or SAS-3 drives for redundant boot support and I/O intensive applications such as databases or video editing.

Visit Adaptec Support for Firmware, Drivers, and Documentation.

Parametrics
Name
Value
Product Type
RAID Adapter
Port Count
4 internal
Interface
8-Lane PCIe Gen 3
RAID Level
Hardware RAID 0, 1, 10, 1 ADM and 10 ADM
Physical Dimensions
2.535\" H x 6.6\" L(64 mm x 167 mm)
Form Factor
Low-profile, MD2
MTBF at 40°C
1.37M hours
Controller
12 Gbps SmartROC 3100
Connectors
1 (x4) SFF-8643
Cache
1 GB DDR4/2100 MHz

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy