Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Adaptec HBA 1100-8e

12 Gbps PCIe Gen 3 SAS/SATA Host Bus Adapter

Status: In Production

Features:

  • Quality and reliability through the unified, hardened Smart Storage stack, which is deployed in over 30 million servers
  • 8 external native SAS/SATA ports in low-profile/ MD2 form factor
  • +1.5M 4K random read IOPS; 40% lower power than previous generations
  • 28 nm SmartIOC 2100 SAS/ SATA protocol controller
  • Familiar GUI, CLI, and pre-boot tools ensures consistent performance and user experience across all products
  • Proven compatibility with existing Adaptec Smart solutions, multiple operating systems, servers, enclosures, SSDs, HDDs, and LTO tape drives
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

 

The 12 Gbps Adaptec HBA 1100-8e Host Bus Adapter has 8 external SAS/SATA ports in a x8 PCIe Gen 3 low-profile, MD2 form factor. Quality and reliability are assured through the unified hardened Smart Storage stack, now deployed to over 30 million servers.  Built on the Microchip SmartIOC 2100 SAS/SATA protocol controller, HBA 1100-8e adapters can aggregate the performance of devices to the limits of the PCIe Gen 3 host bus at 6.6 Gbps, and achieve up to 1.5M IOPS without additional overhead or latency.  The HBA 1100 adapters also have 40 percent power savings compared to previous generations, and significant power advantages versus competing solutions. 

The HBA 1100, with its broad operating system support and ecosystem compatibility, is easy to implement and scale, and the unified maxView management tools and drivers across the Microchip HBA, RAID, and expander solutions enable easy manageability across the entire product line. HBA 1100 adapters are ideal solutions that support SAS/SATA HDDs, tape devices, and SSDs.

Visit Adaptec Support for Firmare, Drivers, and Documentation.

Additional Features
  • Quality and reliability through the unified, hardened Smart Storage stack, which is deployed in over 30 million servers
  • 8 external native SAS/SATA ports in low-profile/ MD2 form factor
  • +1.5M 4K random read IOPS; 40% lower power than previous generations
  • 28 nm SmartIOC 2100 SAS/ SATA protocol controller
  • Familiar GUI, CLI, and pre-boot tools ensures consistent performance and user experience across all products
  • Proven compatibility with existing Adaptec Smart solutions, multiple operating systems, servers, enclosures, SSDs, HDDs, and LTO tape drives
  • 12 Gbps SAS data rates using mini-SAS HD connectors
  • CPU Platform Diversity -Support for Intel, AMD, and Cavium ThunderX2 (ARM)
  • Open Source Management tools
  • Key Software Features
    • Support for up to 256 SAS/SATA target devices (238 SSD/HDDs maximum support and remainder are reserved for expanders and enclosure management)
    • Multi-LUN support
    • SAS expander support
    • TLR
    • SATA NCQ
    • Hot plug drive support
    • S.M.A.R.T.
    • MPIO support
    • Multi-initiator (host)/clustering for SAS (HBA devices only)
    • Enclosure management: SES-2, SES-3; SFF-8485, SGPIO; SFF-8489, IBPI
    • BMC support
  • Management Utilities
    • maxView Storage Manager
    • ARCCONF Command-line Interface
    • BIOS Configuration Utility (CTRL+A) Legacy Configuration Utility
    • ROM-Based uEFI BIOS Configuration Utilities
  • Operating Systems
    • Microsoft Windows, Red Hat, SuSE, Debian, Oracle, CentOS, Ubuntu, VMware ESXi, FreeBSD, Solaris, Citrix Xen Server, and open-source Linux drivers
  • Physical Dimensions
    • 2.535" H × 6.6" L (64 mm × 167 mm)
  • Operating Temperature
    • 50°C ambient and 55°C with 200 LFM airflow
  • Regulatory Certification
    • CE, FCC, UL, C-tick, VCCI, KCC, CNS
  • Environmental Compliance
    • RoHS
  • Warranty
    • 3 years
Parametrics
Name
Value
Product Type
Host Bus Adapter
Port Count
8 external
Interface
8-Lane PCIe Gen 3
Physical Dimensions
2.535\" H x 6.6\" L(64 mm x 167 mm)
Form Factor
Low-profile, MD2
MTBF at 40°C
1.38M hours
Controller
12 Gbps SmartIOC 2100
Connectors
6 (x4) SFF-8643

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
2293300-R
126.0000
2520.000
N/A
N/A
362x236x37mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy