Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

26VF064BA

Status: New Device Entry

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SST26VF064BA-104I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
SST26VF064BAT-104I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
SST26VF064BAT-104I/SO
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
SST26VF064BA-104I/SO
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
SST26VF064BA-104I/MF
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF064BAT-104I/MF
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy