Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24LC01SC

Status: In Production

Features:

  • This datasheet (DS#21748) is not available over the web. Please contact your local sales office to obtain a copy of it.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Additional Features
This datasheet (DS#21748) is not available over the web. Please contact your local sales office to obtain a copy of it.
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
8
Temp Range (°C)
0°C to +70°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
400 kHz
 
 
 
400 kHz
 
 

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy