Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24C65

5V 64Kb I2C Serial EEPROM with High Endurance Block and Advanced Security Options

Status: In Production

Features:

  • Voltage Operating Range: 1.8V to 6.0V - Peak write current 3 mA at 6.0V - Maximum read current 150 µA at 6.0V - Standby current 1 µA, typical
  • Industry Standard Two-Wire Bus Protocol I2C™ Compatible
  • 8-Byte Page, or Byte modes Available
  • 2 ms Typical Write Cycle Time, Byte or Page
  • 64-Byte Input Cache for Fast Write Loads
  • Up to 8 devices may be connected to the same bus for up to 512K bits total memory
  • Including 100 kHz (1.8V = Vcc < 4.5V) and 400 kHz (4.5V = VCC = 6.0V) Compatibility
  • Programmable Block Security Options
  • Programmable Endurance Options
  • Schmitt Trigger, Filtered Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • Self-Timed Erase and Write Cycles
  • Power-on/off Data Protection Circuitry
  • Endurance: - 10,000,000 E/W cycles for a High Endurance Block - 1,000,000 E/W cycles for a Standard Endurance Block
  • Electrostatic Discharge Protection > 4000V
  • Data Retention > 200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The Microchip Technology Inc. 24AA65/24LC65/ 24C65 (24XX65)* is a “smart” 8K x 8 Serial Electrically Erasable PROM. This device has been developed for advanced, low-power applications such as personal communications, and provides the systems designer with flexibility through the use of many new user-programmable features. The 24XX65 offers a relocatable 4K bit block of ultra-high-endurance memory for data that changes frequently. The remainder of the array, or 60K bits, is rated at 1,000,000 erase/write (E/W) cycles ensured. The 24XX65 features an input cache for fast write loads with a capacity of eight pages, or 64 bytes. This device also features programmable security options for E/W protection of critical data and/or code of up to fifteen 4K blocks. Functional address lines allow the connection of up to eight 24XX65’s on the same bus for up to 512K bits contiguous EEPROM memory. Advanced CMOS technology makes this device ideal for low-power nonvolatile code and data applications. The 24XX65 is available in the standard 8-pin plastic DIP and 8-pin surface mount SOIJ package.

Additional Features
  • Voltage Operating Range: 1.8V to 6.0V- Peak write current 3 mA at 6.0V- Maximum read current 150 µA at 6.0V- Standby current 1 µA, typical
  • Industry Standard Two-Wire Bus Protocol I2C™Compatible
  • 8-Byte Page, or Byte modes Available
  • 2 ms Typical Write Cycle Time, Byte or Page
  • 64-Byte Input Cache for Fast Write Loads
  • Up to 8 devices may be connected to the samebus for up to 512K bits total memory
  • Including 100 kHz (1.8V = Vcc < 4.5V) and 400kHz (4.5V = VCC = 6.0V) Compatibility
  • Programmable Block Security Options
  • Programmable Endurance Options
  • Schmitt Trigger, Filtered Inputs for NoiseSuppression
  • Output Slope Control to Eliminate Ground Bounce
  • Self-Timed Erase and Write Cycles
  • Power-on/off Data Protection Circuitry
  • Endurance:- 10,000,000 E/W cycles for a High EnduranceBlock- 1,000,000 E/W cycles for a StandardEndurance Block
  • Electrostatic Discharge Protection > 4000V
  • Data Retention > 200 years
Parametrics
Name
Value
Density
64K bits (x8)
Op. Volt Range (V)
4.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
8
Temp Range (°C)
-40°C to +125°C
Endurance
1M/10M

Documents

Jump to:

Data Sheets

Supporting Collateral

Development Environment

  • Integrated Development Environments
  • Production Programmers
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164370   PartNo: 24C65 (8SM)
  • Socket: AC164344   PartNo: 24C65 (8P)
Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart
Demo & Evaluation Boards
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
64K
400 kHz
CSP-5, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOIJ-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
64K
400 kHz
PDIP-8, SOIJ-8
 
64K
400 kHz
PDIP-8, SOIJ-8
$1.39
64K
1 MHz
DFN-8, DFN-S-8, MSOP-8, PDIP-8, SOIC-8, SOIJ-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
 
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
64K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOIJ-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.29
64K
400 kHz
PDIP-8, SOIJ-8
$1.39

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24C65/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24C65-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24C65T/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24C65T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24C65/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24C65-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy