Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24C16

Status: New Device Entry

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
AT24C16D-XHM-B
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
AT24C16D-XHM-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
AT24C16C-XHM-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
AT24C16C-XHM-B
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
AT24C16C-XPD-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
AT24C16D-MAHM-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
AT24C16C-MAHM-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
AT24C16D-MAHM-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
AT24C16C-MAHM-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
AT24C16C-SSPDGV-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
AT24C16C-SSPD-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
AT24C16C-SSHM-B-899
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
AT24C16C-STPD-TVAO
0.011900
0.199200
5
TSOT
1.6x2.9x1.1mm
Matte Tin
e3
AT24C16C-SSHM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
AT24C16D-SSHM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
AT24C16C-SSHM-B
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
AT24C16D-SSHM-B
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
AT24C16C-STUM-T
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
AT24C16D-STUM-T
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
AT24C16C-PUM
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
AT24C16D-PUM
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy