Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

16F676

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F676-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F676-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F676T-I/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F676-ME/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC16F676-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676-I/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F676-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676-I/SLG
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F676-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F676-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F676-ICD/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy