DSPIC33FJ32MC102-I/TL
0.147500
0.109589
36
VTLA
5x5x0.9mm
NiPdAu
e4
download
DSPIC33FJ32MC102-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ32MC102-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ32MC102-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ32MC102-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
HA4582-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
HA4582T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ32MC102-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download