Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC33FJ16GS502-50I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502T-50I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502T-H/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ16GS502-E/MV
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
DSPIC33FJ16GS502-E/MX
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
DSPIC33FJ16GS502T-E/MX
0.002900
0.181212
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
DSPIC33FJ16GS502-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502T-50I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-50I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-50I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-H/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33FJ16GS502-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download