DSPIC33FJ16GP101-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ16GP101-H/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ16GP101-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ16GP101T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ16GP101T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
DSPIC33FJ16GP101-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ16GP101-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download