DSPIC33FJ128MC802-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ128MC802T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ128MC802-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ128MC802T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ128MC802-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33FJ128MC802-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802T-H/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33FJ128MC802-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download