DSPIC33EV64GM102-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33EV64GM102T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33EV64GM102-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33EV64GM102-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC33EV64GM102-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33EV64GM102-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33EV64GM102T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-E/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-H/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC33EV64GM102-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download