Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC33CK32MP102-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33CK32MP102-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33CK32MP102T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33CK32MP102-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33CK32MP102T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
DSPIC33CK32MP102-E/2N
0.003500
0.114754
28
UQFN
6x6x0.55mm
Matte Tin
e3
download
DSPIC33CK32MP102-I/2N
0.003500
0.114754
28
UQFN
6x6x0.55mm
Matte Tin
e3
download
DSPIC33CK32MP102T-I/2N
0.003500
0.181212
28
UQFN
6x6x0.55mm
Matte Tin
e3
download
DSPIC33CK32MP102-H/2N
0.003500
0.114754
28
UQFN
6x6x0.55mm
Matte Tin
e3
download
DSPIC33CK32MP102T-E/2N
0.003500
0.181212
28
UQFN
6x6x0.55mm
Matte Tin
e3
download
DSPIC33CK32MP102T-I/M6
0.026500
0.212121
28
UQFN
4x4x0.6mm
Matte Tin
e3
download
DSPIC33CK32MP102-H/M6
0.026500
0.109890
28
UQFN
4x4x0.6mm
Matte Tin
e3
download
DSPIC33CK32MP102-E/M6
0.026500
0.109890
28
UQFN
4x4x0.6mm
Matte Tin
e3
download
DSPIC33CK32MP102-I/M6
0.026500
0.109890
28
UQFN
4x4x0.6mm
Matte Tin
e3
download
DSPIC33CK32MP102T-E/M6
0.026500
0.212121
28
UQFN
4x4x0.6mm
Matte Tin
e3
download