Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC33CK256MP505-E/PT
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505-I/PT
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505T-I/PT
0.142800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505-H/PT
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505-E/PTVAO
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505T-E/PT
0.142800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505T-E/PTVAO
0.142800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505-E/PTC03
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505T-E/PTC03
0.142800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
download
DSPIC33CK256MP505-E/M4
0.077200
0.114754
48
UQFN
6x6x0.6mm
Matte Tin
e3
download
DSPIC33CK256MP505-H/M4
0.077200
0.114754
48
UQFN
6x6x0.6mm
Matte Tin
e3
download
DSPIC33CK256MP505-I/M4
0.077200
0.114754
48
UQFN
6x6x0.6mm
Matte Tin
e3
download
DSPIC33CK256MP505T-I/M4
0.077200
0.153333
48
UQFN
6x6x0.6mm
Matte Tin
e3
download
DSPIC33CK256MP505T-E/M4
0.077200
0.153333
48
UQFN
6x6x0.6mm
Matte Tin
e3
download