Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC33CK128MP506-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506-E/PTVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506-H/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506T-E/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506-I/PTC02
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
DSPIC33CK128MP506-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
download
DSPIC33CK128MP506-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
download
DSPIC33CK128MP506T-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
download
DSPIC33CK128MP506-H/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
download
DSPIC33CK128MP506T-E/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
download