Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC30F3012-20E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
download
DSPIC30F3012-30I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
download
DSPIC30F3012T-20I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
download
DSPIC30F3012-20I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
download
DSPIC30F3012-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F3012-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F3012-30I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F3012T-20I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F3012-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
DSPIC30F3012-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
DSPIC30F3012-30I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download