Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC30F2011-20I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2011-30I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2011-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2011-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2011-30I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2011T-20E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2011-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
DSPIC30F2011-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
DSPIC30F2011-30I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download