Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
DSPIC30F2010T-20E/MM039
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM034
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM036
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-20I/MMVAO
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20I/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM028
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM025
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-20I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-20E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-30I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-30V/MMA31
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-20E/MMVAO
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-20E/MM022
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010T-30I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
DSPIC30F2010-20E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010-30I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010-30I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010T-20E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010T-30I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010T-30I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010-20E/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010T-20E/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
DSPIC30F2010-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC30F2010-30I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
DSPIC30F2010-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download