TC7107ACKW
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7107ACKW713
0.485400
1.296667
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7107AIKW
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7107AIKW713
0.485400
1.296667
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7107ACPT713
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
TC7107AIPT713
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
TC7107ACLW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
TC7107AILW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
TC7107ACPL
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
TC7107AIPL
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download