Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC7106CKW
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7106CKW713
0.485400
1.296667
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7106IKW
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7106IKW713
0.485400
1.296667
44
MQFP
10x10x2mm
Matte Tin
e3
download
TC7106CPT713
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
TC7106IPT713
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
TC7106CLW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
TC7106ILW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
TC7106CPL
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
TC7106IPL
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download