Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC4428AEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4428AEUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4428AVUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4428AVUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4428ACOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428ACOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428ACOA713-GTD
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AEOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AVOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AVOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AVOA713-VAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4428AEJA
1.022410
0.800000
8
CERDIP
.300in
SAC
e1
download
TC4428ACPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4428AEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4428AVPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4428AEMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4428AEMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4428AVMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4428AVMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download