Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC4427AEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4427AEUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4427ACOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427ACOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427ACOA713G
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AEOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AVOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AVOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AVOA713-VAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AVOA-VAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4427AMJA
1.022410
0.800000
8
CERDIP
.300in
SAC
e1
download
TC4427ACPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4427AEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4427AVPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4427AEMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4427AEMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4427AVMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4427AVMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download