TC4426ACUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426ACUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426AEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426AEUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426AVUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426AVUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC4426ACOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426ACOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426AEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426AEOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426AVOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426AVOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426AVOA713-VAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC4426ACPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4426AEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4426AVPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC4426AEMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4426AEMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4426AVMF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
TC4426AVMF713
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download