Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC32MCDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC32MCDB713
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC32MEDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC32MEDB713
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC32MCZB
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
download
TC32MEZB
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
download