TC2117-1.8VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC2117-2.5VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC2117-3.0VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC2117-3.3VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC2117-1.8VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC2117-2.5VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC2117-3.0VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC2117-3.3VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download