Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1427DWP
0.000000
1000.000
0
DICE
Varies
-
-
 
TC1427DWF
0.000000
1000.000
0
WAFER
Varies
-
-
 
TC1427WWF
0.000000
1000.000
0
WAFER
Varies
-
-
 
TC1427EOAG713
0.078000
0.219091
8
SOIC
.150in
Matte Tin
e3
 
TC1427CUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1427CUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1427COA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1427COA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1427CPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC1427EPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC1427VPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download