Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1411NEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1411EUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1411EUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1411VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1411VUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1411COA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411EOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411EOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411NCOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411VOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411COA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1411CPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC1411EPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC1411VPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download