Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1271ALAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ALBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ALVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271AMAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271AMBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271AMVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ARAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ARBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ARVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ASAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ASBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ASVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ATAVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ATBVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ATVCTTR
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1271ALAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ALBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ALVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271AMAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271AMBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271AMVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ARAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ARBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ARVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ASAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ASBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ASVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ATAVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ATBVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download
TC1271ATVRCTR
0.011000
0.036000
4
SOT-143
 
NiPdAu
e4
download