TC1264-1.8VDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC1264-1.8VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC1264-2.5VDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC1264-2.5VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC1264-3.0VDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC1264-3.0VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC1264-3.3VDB
0.115700
0.217949
3
SOT-223
 
Matte Tin
e3
download
TC1264-3.3VDBTR
0.115700
0.219250
3
SOT-223
 
Matte Tin
e3
download
TC1264-1.8VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC1264-2.5VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC1264-3.0VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC1264-3.3VEB
1.420000
2.460000
3
DDPAK
 
Matte Tin
e3
download
TC1264-3.3VEBTR
1.420000
2.072000
3
DDPAK
 
Matte Tin
e3
download
TC1264-2.5VAB
1.890200
2.660000
3
TO-220
 
Matte Tin
e3
download
TC1264-3.0VAB
1.890200
2.660000
3
TO-220
 
Matte Tin
e3
download
TC1264-1.8VAB
1.890200
2.660000
3
TO-220
 
Matte Tin
e3
download
TC1264-3.3VAB
1.890200
2.660000
3
TO-220
 
Matte Tin
e3
download