TC1263-2.5VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-2.5VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-2.8VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-2.8VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-3.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-3.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-3.3VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-3.3VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-4.5VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-5.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-5.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1263-2.5VETTR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
TC1263-2.8VETTR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
TC1263-3.0VETTR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
TC1263-3.3VETTR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
TC1263-5.0VETTR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
TC1263-3.0VAT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
TC1263-3.3VAT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
TC1263-2.5VAT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
TC1263-2.8VAT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
TC1263-5.0VAT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download