TC1173-2.5VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.5VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.7VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.7VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.8VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.8VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-3.0VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-3.0VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-3.3VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-3.3VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-5.0VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-5.0VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
TC1173-2.5VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-2.5VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-2.7VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-2.7VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-2.8VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-2.8VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-3.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-3.3VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-3.3VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-5.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-5.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1173-3.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download