Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1072-1.8VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-2.5VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-2.6VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-2.7VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-2.85VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-3.0VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-3.3VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-3.6VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-4.0VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
TC1072-5.0VCH713
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download