TC1055-1.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-2.5VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-2.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-2.7VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-2.85VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-2.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-3.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-3.3VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-3.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-4.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1055-5.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download