Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1054-1.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-2.5VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-2.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-2.7VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-2.85VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-3.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-3.3VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-3.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-4.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-4.2VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1054-5.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download