Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1044SCOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1044SCOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1044SEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1044SEOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
TC1044SIJA
1.022410
0.800000
8
CERDIP
.300in
SAC
e1
download
TC1044SCPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
TC1044SEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download