TC1015-1.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.5VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.6VCT713BAE
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.7VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.85VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.85VCT713BAF
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-2.8VCT713BAB
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.3VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.3VCT713BAC
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-4.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-5.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.1VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1015-3.2VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download