Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
TC1014-1.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-2.5VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-2.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-2.7VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-2.85VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-2.8VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-3.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-3.1VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-3.3VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-3.3VCT713-VAO
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-3.6VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-4.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
TC1014-5.0VCT713
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download