MSC010SDA120B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC010SDA120K
1.900000
0.008900
 
N/A
4.44x10.18x28.55 mm
N/A
N/A
 
MSC015SDA120B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC020SDA120B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC030SDA120B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC030SDA120BCT
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC030SDA120K
1.900000
0.008900
 
N/A
4.44x10.18x28.55 mm
N/A
N/A
 
MSC030SDA120S
4.000000
0.046300
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
MSC050SDA120B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC050SDA120BCT
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
MSC050SDA120S
4.000000
0.046300
 
N/A
5x16.025x18.9 mm
N/A
N/A