SST26WF040BT-104I/CS
0.005000
0.050333
8
CSP
Varies
SAC
e1
download
SST26WF040BAT-104I/CS
0.005000
0.050333
8
CSP
Varies
SAC
e1
download
SST26WF040B-104I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
SST26WF040BT-104I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
SST26WF040B-104I/MF
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download
SST26WF040BT-104I/MF
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download
SST26WF040BT-104I/NPINTC
0.006200
0.150000
8
UDFN
2x3x0.55mm
Matte Tin
e3
download
SST26WF040BT-104I/NP
0.006200
0.150000
8
UDFN
2x3x0.55mm
Matte Tin
e3
download