Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
SST25VF010A-33-4I-ZAE
0.005000
0.088333
8
CSP
Varies
SAC
e1
download
SST25VF010A-33-4C-SAE
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4C-SAE-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4I-SAE
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4I-SAE-OZM
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4I-SAE-OZM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4I-SAE-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
SST25VF010A-33-4C-QAE
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download
SST25VF010A-33-4C-QAE-T
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download
SST25VF010A-33-4I-QAE
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download
SST25VF010A-33-4I-QAE-T
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
download