RE46C144S16F
0.157400
0.300000
16
SOIC
.150in
Matte Tin
e3
download
RE46C144SW16F
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
download
RE46C144SW16F-AAB
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
download
RE46C144SW16TF
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
download
RE46C144SW16TF-AAB
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
download
RE46C144S16TF
0.157400
0.307692
16
SOIC
.150in
Matte Tin
e3
download
RE46C144E16F
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download
RE46C144E16F-AAB
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download