PL671-01-N21MC-R
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-P54MC
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-P54MC-R
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-P59MC
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-R59MI
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-R59MI-R
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
PL671-01-F73SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-G78SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-H55SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-H55SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-L82SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-P67SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-P67SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-R54SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL671-01-R54SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PL500-37TI
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
download
PL500-37TI-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-F85TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-H34TI
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
download
PL671-01-H34TI-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-Q53TI-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-Q63TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-R25TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
download
PL671-01-R25TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-R45TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
download
PL671-01-R45TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
PL671-01-R47TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download