PIC32MX450F256L-120/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256L-I/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256LT-120/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256LT-I/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256LT-V/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256L-V/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
download
PIC32MX450F256L-120/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256L-I/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256L-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
download
PIC32MX450F256LT-120/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256LT-I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256LT-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
download
PIC32MX450F256LT-V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256LT-V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
download
PIC32MX450F256L-V/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
PIC32MX450F256L-V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
download
PIC32MX450F256L-120/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
download
PIC32MX450F256LT-120/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
download