PIC32MX250F128B-50I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128B-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128BT-50I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128BT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128BT-I/ML028
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128BT-V/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128B-V/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX250F128B-50I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128B-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128BT-50I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128BT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128BT-V/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128B-V/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX250F128B-50I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128B-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128BT-50I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128BT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128BT-V/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128B-V/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX250F128B-50I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC32MX250F128B-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC32MX250F128B-V/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download