Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC32MX110F016B-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX110F016BT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX110F016BT-V/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX110F016B-V/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC32MX110F016B-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX110F016BT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX110F016BT-V/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX110F016B-V/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC32MX110F016B-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX110F016BT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX110F016BT-V/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX110F016B-V/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC32MX110F016B-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC32MX110F016B-V/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download